IESNA:LM-63-2002
[TEST]P1434554
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-940-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50736.9
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
7726.8 8045.9 8273.8 8262.4 8080.1 7829.3 7225.3 6712.5 6758.1 7111.4 7761.0 8558.7 9550.2 10724.0 12479.1 14211.3 15601.7 17117.4 
18826.9 20240.0 20319.8 19818.4 18473.6 16080.3 12023.2 8855.0 8342.2 6496.0 4421.8 3418.9 2678.2 1914.6 1515.7 1196.6 854.7 524.2 
250.7 0.0 
7726.8 8057.3 8285.2 8273.8 8091.5 7840.7 7225.3 6723.9 6758.1 7111.4 7749.6 8535.9 9481.8 10803.8 12718.4 14154.4 15772.6 17140.2 
18815.5 20297.0 20411.0 19909.5 18621.7 16262.7 12171.4 9003.2 8490.3 6758.1 4615.5 3510.1 2712.3 1960.2 1538.5 1242.2 934.5 592.6 
273.5 0.0 
7726.8 8023.1 8262.4 8296.6 8148.4 7977.5 7430.5 6894.8 6815.1 7157.0 7704.0 8467.5 9413.4 10575.9 12650.0 14211.3 15772.6 17094.6 
18621.7 20308.4 20844.0 20468.0 19453.7 17413.7 13972.0 10211.2 9584.4 7897.7 6062.9 4353.4 3282.2 2473.0 1846.2 1447.3 1116.8 661.0 
319.1 0.0 
7726.8 8011.7 8262.4 8387.8 8285.2 8194.0 7840.7 7259.5 6974.6 7145.6 7635.6 8353.6 9265.3 10370.7 11612.9 13345.2 15066.1 16479.2 
18108.9 19761.4 21003.6 21129.0 20376.8 18883.9 15955.0 11635.7 10917.8 8912.0 7236.7 5732.4 4478.8 3339.2 2461.6 1766.4 1344.8 
831.9 353.3 0.0 
7726.8 8034.5 8285.2 8501.7 8570.1 8570.1 8444.7 8045.9 7612.8 7533.0 7863.5 8513.1 9436.2 10553.1 11783.9 13071.7 14712.8 16342.5 
17903.8 19419.5 20935.2 21926.7 21801.3 20832.7 18883.9 14838.1 13880.8 10404.9 7863.5 6359.2 5117.0 4079.9 3305.0 2552.8 1891.8 
1344.8 490.0 0.0 
7726.8 7988.9 8251.0 8547.3 8775.2 8923.4 9026.0 8969.0 8741.1 8592.9 8752.4 9231.1 10017.5 11088.7 12376.5 13789.7 15191.4 16467.8 
17789.8 18929.5 20148.9 21550.6 22337.0 22154.6 21015.0 18918.1 18211.5 14496.2 9231.1 5869.2 4513.0 3555.7 2712.3 2119.7 1515.7 
980.1 444.5 0.0 
7726.8 7977.5 8239.6 8581.5 8991.8 9367.9 9687.0 10028.8 10222.6 10347.9 10632.9 11122.9 11852.3 12934.9 14199.9 15556.1 16786.9 17869.6 
18542.0 19123.2 19658.8 20502.2 21995.1 24160.4 25448.2 25698.9 25619.1 24593.5 20171.7 13151.5 7327.9 4683.9 3567.1 2655.4 
1743.7 923.1 364.7 0.0 
7726.8 7931.9 8194.0 8547.3 8991.8 9550.2 10177.0 10872.2 11612.9 12353.7 12923.5 13527.5 14382.3 15396.6 16707.1 17960.8 19111.8 
19841.2 20547.7 20901.0 21277.1 21926.7 23100.5 24980.9 28206.1 30998.3 31089.4 29471.1 25220.3 20308.4 14769.8 8604.3 4695.3 
3099.8 2188.1 1413.2 535.6 0.0 
7726.8 7909.1 8171.2 8535.9 9014.6 9538.8 10188.4 10906.4 11726.9 12558.9 13322.4 13960.6 14792.6 15841.0 17106.0 18348.2 19487.9 
20148.9 20855.4 21254.3 21630.4 22291.4 23442.4 25265.9 28365.7 31021.0 31009.7 29585.1 25402.6 20308.4 14222.7 8273.8 4649.7 
3008.7 2188.1 1447.3 547.0 0.0 
7726.8 7863.5 8125.6 8467.5 8957.6 9504.6 10222.6 11100.1 12182.8 13504.8 14963.5 16559.0 18371.0 20262.8 21983.7 23385.4 24160.4 
24559.3 24741.6 24536.5 24582.1 25026.5 25379.8 25630.5 24274.4 21824.1 21322.7 19841.2 18302.6 14291.1 8478.9 4877.7 3430.3 
2359.1 1777.8 1333.4 592.6 0.0 
7726.8 7806.5 8011.7 8353.6 8752.4 9265.3 9937.7 10689.8 11669.9 12843.8 14199.9 15635.9 17368.1 19168.8 21015.0 22644.7 23818.5 
24616.3 25049.3 25140.5 25471.0 26223.2 27100.7 27112.1 25573.6 23453.8 22986.6 20638.9 16467.8 11669.9 7783.8 5196.8 3339.2 
2142.5 1413.2 911.7 376.1 0.0 
7726.8 7795.1 7943.3 8262.4 8627.1 9105.7 9664.2 10336.6 11168.5 12148.6 13402.2 14678.6 16148.7 17573.3 19111.8 20433.8 21356.9 
21801.3 22040.7 21995.1 22120.4 22678.9 23419.6 23556.4 22610.5 21003.6 20684.5 18781.3 15316.8 11578.8 8205.4 5493.1 3453.1 
2108.3 1253.6 843.3 307.7 0.0 
7726.8 7772.4 7886.3 8125.6 8422.0 8775.2 9219.7 9743.9 10336.6 11043.1 11863.7 12809.6 13766.9 14678.6 15624.5 16433.6 16900.9 
16878.1 16729.9 16365.3 16080.3 16319.7 16832.5 17185.8 16923.7 16239.9 16057.6 14963.5 12490.5 9402.0 6404.8 4125.5 2940.3 
2096.9 1515.7 1025.7 410.3 0.0 
7726.8 7658.4 7635.6 7669.8 7715.4 7692.6 7624.2 7544.4 7407.7 7293.7 7248.1 7270.9 7362.1 7521.6 7806.5 8034.5 8171.2 8091.5 7783.8 
7362.1 6883.4 6473.2 6085.7 5709.6 5219.6 4729.5 4615.5 4216.7 3783.6 3407.5 3077.0 2746.5 2416.0 2028.6 1720.9 1367.6 626.8 0.0 
7726.8 7544.4 7339.3 7043.0 6689.7 6302.2 5983.1 5778.0 5686.8 5686.8 5778.0 5891.9 6040.1 6256.6 6416.2 6598.5 6666.9 6644.1 6450.4 
5971.7 5424.7 4911.9 4456.0 4011.5 3612.7 3270.8 3236.6 3054.2 2837.7 2632.6 2427.4 2210.9 1960.2 1663.9 1379.0 1059.9 433.1 0.0 
7726.8 7419.1 6951.8 6325.0 5778.0 5515.9 5481.7 5584.2 5664.0 5698.2 5709.6 5698.2 5721.0 5698.2 5675.4 5652.6 5572.8 5424.7 5185.4 
4866.3 4433.2 4022.9 3624.1 3293.6 3031.4 2826.3 2780.7 2632.6 2473.0 2302.1 2096.9 1869.0 1618.3 1299.2 945.9 604.0 262.1 0.0 
7726.8 7305.1 6587.1 5755.2 5390.5 5447.5 5664.0 5800.8 5857.8 5857.8 5800.8 5721.0 5607.0 5481.7 5367.7 5231.0 5048.6 4820.7 4581.4 
4319.2 4011.5 3715.2 3453.1 3248.0 3054.2 2871.9 2837.7 2632.6 2507.2 2416.0 2381.9 2199.5 1960.2 1561.3 1116.8 683.8 410.3 0.0 
7726.8 7191.1 6233.8 5424.7 5344.9 5618.4 5880.6 6028.7 6062.9 6005.9 5880.6 5721.0 5572.8 5413.3 5174.0 4923.3 4683.9 4478.8 4216.7 
3954.6 3715.2 3510.1 3350.5 3213.8 2963.1 2780.7 2757.9 2644.0 2564.2 2803.5 2906.1 2746.5 2495.8 2096.9 1515.7 1048.5 786.4 0.0 
7726.8 7100.0 5983.1 5276.5 5436.1 5789.4 6074.3 6222.4 6245.2 6142.7 5960.3 5732.4 5504.5 5242.4 4980.2 4706.7 4410.4 4114.1 3829.2 
3555.7 3350.5 3202.4 3065.6 2826.3 2678.2 2495.8 2473.0 2359.1 2404.6 2735.1 2609.8 2381.9 2119.7 1789.2 1344.8 1128.2 820.5 0.0 
7726.8 6997.4 5823.6 5231.0 5481.7 5891.9 6199.7 6359.2 6359.2 6245.2 6017.3 5743.8 5447.5 5082.8 4809.3 4524.4 4148.3 3760.8 3475.9 
3270.8 3179.6 2985.9 2814.9 2621.2 2438.8 2256.5 2233.7 2153.9 2324.9 2438.8 2199.5 1914.6 1652.5 1322.0 1105.5 1014.3 615.4 0.0 
7726.8 7020.2 5778.0 5242.4 5527.3 5960.3 6268.0 6404.8 6404.8 6279.4 6040.1 5755.2 5401.9 4946.0 4615.5 4330.6 3886.2 3521.5 3259.4 
3145.4 3020.1 2883.3 2712.3 2541.4 2359.1 2176.7 2153.9 2119.7 2302.1 2233.7 1960.2 1857.6 1675.3 1322.0 1071.3 888.9 478.6 0.0 
7726.8 7031.6 5686.8 5219.6 5538.7 5948.9 6233.8 6370.6 6359.2 6222.4 6017.3 5743.8 5356.3 4946.0 4615.5 4307.8 3874.8 3498.7 3213.8 
3145.4 2963.1 2849.1 2655.4 2495.8 2313.5 2153.9 2119.7 2096.9 2279.3 2188.1 1914.6 1789.2 1572.7 1173.8 1002.9 831.9 433.1 0.0 
